IESNA:LM-63-2002
[TEST]P1055587
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DR-S1165D927-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1348
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1151.7 1141 1135 1126.6 1113.5 1095.6 1076.4 1054.9 1028.7 1001.2
971.3 937.9 903.2 866.2 829.1 789.7 750.3 709.7 665.5 623.6
580.6 537.6 495.8 452.8 409.8 366.8 322.6 277.2 234.2 191.2
150.5 111.1 75.3 41.8 14.3 0 0
1151.7 1156.5 1145.7 1131.4 1109.9 1081.2 1049 1013.1 972.5 928.3
880.5 830.3 777.8 722.8 665.5 608.1 552 493.4 436.1 381.1
326.2 273.6 219.8 173.2 127.8 88.4 53.8 37 26.3 16.7
9.6 3.6 1.2 0 0 0 0
1151.7 1143.4 1124.2 1095.6 1054.9 1009.5 953.4 892.5 823.2 750.3
672.6 596.2 520.9 445.6 375.1 307 242.5 184 130.2 86
46.6 33.5 26.3 20.3 14.3 9.6 6 3.6 2.4 1.2
1.2 1.2 1.2 1.2 0 0 0
1151.7 1142.2 1115.9 1074.1 1019.1 953.4 878.1 794.5 703.7 610.5
519.7 432.5 348.9 272.4 201.9 139.8 88.4 44.2 32.3 26.3
19.1 14.3 9.6 6 3.6 2.4 1.2 1.2 1.2 1.2
1.2 1.2 1.2 1.2 1.2 1.2 0
1151.7 1143.4 1120.7 1074.1 1010.7 937.9 854.2 759.8 661.9 563.9
470.7 378.7 295.1 222.2 152.9 96.8 49 33.5 26.3 20.3
14.3 9.6 6 3.6 2.4 1.2 1.2 1.2 1.2 0
1.2 0 0 0 0 0 0
